![]()
| Items |
EASM6LXD005ARAK Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6LXD010ARAK Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6LXD015ARAK Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6LXD020ARAK Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6LXD025ARAK Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price Request Quote
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 75.4 mm (W) x 83 mm (H) | |||||||||
| Power Input | - DC | |||||||||
| Motor Location | - Reversed Motor (Left Side) | |||||||||
| Table Orientation | - X-axis Table | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Traveling Parallelism | - 0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 31.8 N·m MY: 10.3 N·m MR: 40.6 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 86 N·m MY: 34 N·m MR: 110 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Max. Speed | - 600 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 30 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 200 N | |||||||||
| Push Force | - 400 N | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - 0.02 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
|
|
||||||||||