Compatible Motors
Lead Time1 | - Contact your local sales office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Frame Size |
- 1.65 in42 mm |
Output Shaft |
- Metric |
Output Shaft Diameter |
- 5 mm |
Motor Length |
- 1.83 in.46.5 mm |
Basic Step Angle |
- 0.72º |
Holding Torque |
- 31 oz-in0.22 N·m |
Current per Phase |
- 1.8 A/phase |
Type |
- Standard |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Gear Ratio (X:1) |
- No Gearhead :1 |
Motor Connection Type |
- Flat Connector |
Shaft |
- Single |
Step Angle |
- 0.72 ° |
Connection Type |
- New Pentagon (Bipolar) |
Lead Wires |
- 5 |
Rotor Inertia |
- 0.192 oz-in²35x10-7 kg·m² |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
Temperature Rise |
- Winding temperature rise 144ºF (80ºC) max. |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
Radial Load |
- 0 in. from Shaft End = 7.9 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13.0 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N |
Axial Load |
- 3.4 lb15 N |
Encoder Type |
- Incremental |
Output |
- 3-Channel |
Input Current (mA) |
- 45 mA max. |
Input Voltage (V) |
- 5 VDC |
Output Type |
- Voltage (TTL equivalent) |
|
|
|