Compatible Motors (sold separately)
Lead Time1 | - Contact your local sales office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 2-Phase |
Basic Step Angle |
- 1.8º |
Frame Size |
- 1.97 in50 mm |
Motor Length |
- 2.03 in.51.5 mm |
Holding Torque |
- 116 oz-in0.82 N·m |
Type |
- High-Torque |
Current per Phase (A/phase) |
- 2 |
Voltage (VDC) |
- 2.8 |
Resistance (Ω/phase) |
- 1.4 |
Inductance (mH/phase) |
- 1.6 |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Output Shaft Diameter |
- 1/4 in. |
Shaft |
- Single |
Encoder |
- Equipped |
Electromagnetic Brake |
- Not Equipped |
Motor Connection Type |
- Connector |
Connection Type |
- Unipolar |
Lead Wires |
- 6 |
Rotor Inertia |
- 1.2 oz-in²220x10-7 kg·m² |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Insulation Class |
- 130 (B) |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- No abnormalities are observed, even when applying voltage between the windings and the case for 1 minute under normal ambient temperature and humidity with the following conditions. 0.5 kVAC 50/60 Hz |
Temperature Rise |
- Winding temperature rise 144ºF (80ºC) max. |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Stop Position Accuracy |
- ±3 arc minutes (±0.05º) |
Radial Load |
- 0 in. from Shaft End = 12.1 lb0.2 in. from Shaft End = 15 lb0.39 in. from Shaft End = 20 lb0.59 in. from Shaft End = 29.2 lb0 mm from Shaft End = 54 N5 mm from Shaft End = 67 N10 mm from Shaft End = 89 N15 mm from Shaft End = 130 N |
Axial Load |
- 4.5 lb20 N |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
|
Encoder Type |
- Incremental |
Encoder Resolution (P/R) |
- 400 |
Output |
- 3-Channel A, B, Z |
Input Current (mA) |
- 45 or less |
Input Voltage (V) |
- 5 ±10% |
Output Type |
- Voltage (TTL equivalent) |
|
|
|