This package part number is scheduled to be discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Frame Size

7.87 in200 mm

Power Supply

Single-Phase 100-120 VAC

Shaft

Single

Electromagnetic Brake

Equipped

Output Table Supporting Bearing

Cross-Roller Bearing

Permissible Torque

440 lb-in50 N·m

Inertia

955280x10-7 kg·m²5200 oz-in²

Permissible Speed (r/min)

110

Gear Ratio (X:1)

18 :1

Max. Holding Torque

177 lb-in20 N·m

Resolution

The resolution can be set from 1800 ~ 180000 P/R by using P/Rameters.

Frequency

50/60 Hz

Input Current

5.90 A

Control Power Supply

24 VDC ±5% 0.5 A

Repetitive Positioning Accuracy (arc sec)

±15 arc sec (±0.004º)

Lost Motion

2 arc minute (0.033°)

Angular Transmission Accuracy

2 arc minute (0.033º)

Permissible Thrust Load

4000 N900 lb

Permissible Moment Load

100 N·m880 lb-in

Runout of Output Table Surface

0.02 mm0 in.

Runout of Output Table Inner (Outer) Diameter

0.030 mm0 in.

Parallelism of Output Table

0.05 mm0 in.

Degree of Protection

[Actuator] IP40 (IP20 for motor connector) [Driver] IP10

Insulation Class

130 (B)

Insulation Resistance (Actuator)

100 MΩ minimum when measured by a 500 VDC megger between the Case - Electromagnetic Brake Windings

Insulation Resistance (Driver)

100 M Ω minimum when measured by a 500 VDC megger between the PE Terminal - Power Input Terminal

Dielectric Strength (Actuator)

No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5 kV, 50 Hz or 60 Hz

Dielectric Strength (Driver)

No abnormality is found with the following application for 1 minute: PE Terminal - Power Supply Terminal 1.8 kV, 50 Hz or 60 Hz
Signal I/O Terminal - Power Supply Terminal 1.9 kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

0 ~ +50ºC (+32 ~ 122ºF)(non-freezing)
0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached)

Ambient Temperature (Driver)

0 ~ +55ºC (+32 ~ 131ºF)(non-freezing)

Ambient Humidity

85% max. (non-condensing)

Operating Atmosphere

Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

CE

RoHS Compliant

Yes

Components

LSD-AD (Driver) DGM200R-ARMC (Actuator)

Driver Specifications

Number of Positioning Data Sets

64 Points

Positioning Operation

Independent, Linked, Linked 2, Sequential, Direct

RS-485 Communication

Protocol

Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

EIA-485 based
Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.)

Transmission/Reception Mode

Half-duplex communication

Baud Rate

9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers)

Connection Type

Up to 31 units can be connected to one programmable controller (master equipment).

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved