This item has been discontinued. This product is available as a motor and gearhead separate purchase. Please contact technical support.
Unit of Measure

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

2.76 in70 mm

Output Power

15 W (1/50 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

0.31 A

Electromagnetic Brake

Not Equipped

Type

Lead Wire

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

9 :1

Output Shaft Diameter

1/2 in.

Rated Torque

7.5 lb-in  0.85 N·m  

Rated Speed (rpm)

200

Permissible Load Inertia

62.37 oz-in²11.34 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N

Permissible Thrust Load

18 lb80 N

Components

3IK15GV-UA [Motor] 3GV9A [Gearhead]

RoHS Compliant

Yes

Safety Standards

UL CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Thermal Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved