This product has been discontinued, please contact your local sales office for more information.

Three-Phase Motors

Unit of Measure

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

4.33 in110 mm

Output Power

200 W (1/4 HP)

Voltage (VAC)

Three-Phase 220/230 VAC

Frequency (Hz)

60 50

Current

1.00 A [220 VAC, 50 Hz]
0.90 A [220 VAC, 60 Hz]
1.02 A [230 VAC, 50 Hz]
0.89 A [230 VAC, 60 HZ]

Type

Terminal Box

Shaft/Gear Type

Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

150 :1

Shaft Orientation

Left

Output Shaft Diameter

28 mm

Rated Torque

1160 lb-in [60 Hz]  1400 lb-in [50 Hz]  132 N·m [60 Hz]  159 N·m [50 Hz]  

Starting Torque

1460 lb-in  

Starting Torque

- 165 N·m  

Rated Speed (rpm)

10 [50 Hz] 12 [60 Hz]

Permissible Load Inertia

27000 oz-in²5000 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 720 lb0.79 in. from Shaft End = 760 lb10 mm from Shaft End = 3200 N20 mm from Shaft End = 3400 N

Permissible Thrust Load

180 lb800 N

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of the windings is 144ºF (80ºC) or less measured by the resistance change method after rated load continuous operation under normal ambient temperature and humidity.

Thermal Class

130 (B)

Ambient Temperature Range

0ºC ~ 40ºC (32ºF ~140ºF) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP66

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved