This item has been discontinued. This product is available as a motor and gearhead separate purchase. Please contact technical support.
Unit of Measure

Product Line

Oriental Motor®

Motor Type

Reversible

Frame Size

3.54 in90 mm

Output Power

60 W (1/12 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

1.21 A [110 VAC] 1.24 A [115 VAC]

Type

Lead Wire

Electromagnetic Brake

Not Equipped

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

12.5 :1

Output Shaft Diameter

3/4 in.

Rated Torque

36 lb-in  4.1 N·m  

Rated Speed (rpm)

144

Permissible Load Inertia

1640 oz-in²When performing instantaneous stop = 940 oz-in²300 x 10-4 kg·m²When performing instantaneous stop = 172 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Output Shaft End = 101 lb0.79 in. from Output Shaft End = 135 lb10 mm from Output Shaft End = 450 N20 mm from Output Shaft End = 600 N

Permissible Thrust Load

33 lb150 N

Components

5RK60GVH-UA [Motor] 5GVH12.5A [Gearhead]

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved