Compatible Motors (sold separately)
Compatible Motors (sold separately)
Compatible Motors (sold separately)
Compatible Motors (sold separately)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- VEXTA® |
Motor Type |
- Closed Loop |
Motor Frame Size |
- 3.54 in. sq. |
Power Input |
- AC |
Gear Ratio (X:1) |
- 5 :1 |
Shaft/Gear Type |
- PN Geared |
Shaft |
- Single |
Electromagnetic Brake |
- Equipped |
Resolution (Resolution Setting: 1000 P/R) |
- 0.07 °/Pulse |
Rotor Inertia (oz-in2) |
- 8.50 oz-in2 |
Backlash |
- 1º or less (reference value) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC) |
Insulation Resistance |
- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings and frame-electromagnetic brake windings. |
Dielectric Strength |
- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz, Frame-Electromagnetic brake windings 1.0kV 50 or 60 Hz |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |
|
|