The ES02 couples a user-friendly, multi-functional speed controller with a wide variety of AC speed control motors.
  • High Strength Gearhead
  • AC induction motor for uni-directional rotation
  • Easy to use
  • Speed control function
  • Global safety standard compliant

Specifications

Product Line

Oriental Motor®

Motor Type

AC Motor

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Power Supply

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Gear Ratio (X:1)

30 :1

Shaft/Gear Type

Parallel Shaft Gearhead

Permissible Torque (1200 r/min) (lb-in)

10.6 [50 Hz] 11.5 [60 Hz]

Variable Speed Range (r/min)

3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz]

Permissible Load Inertia

306 oz-in2

Speed Control Method (Select one of the following)

Internal potentiometer External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

2

Multi-Speed Setting Method

One speed set by internal potentiometer and one speed set by external potentiometer.

Instantaneous Stop

Yes

Multi-Axes Control

No

Alarm Output

No

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

10

Components

ES02 (Control Unit) GV2G30 (Gearhead) VSI206C-GV (Motor)

RoHS Compliant

No

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives EMC Directive

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Controller] 100 MΩ or more when 500 VDC megger is applied between the case and all the pins, the FG terminal and the AC input terminals under normal ambient temperature and humidity.

Dielectric Strength

[Motor] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Controller] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the FG terminal and the AC input terminals and 3.0 kV at 50 Hz or 60 Hz applied between all the pins and the case for 1 minute under normal ambient temperature and humidity.

Insulation Class

[Motor] Class B [266ºF (130ºC)]

Ambient Temperature Range

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (Non-condensing)

Degree of Protection

[Controller] IP20 (with cover) [Motor] IP20

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved