This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Specifications

Motor Type

Motorized Cylinder

Actuator Frame Size

1.65 in. x 1.65 in.  42 mm x 42 mm  

Power Supply

Single-Phase 100-115 VAC

Frequency

50 Hz 60 Hz

Current

3.0 A

Guide

Not Equipped

Electromagnetic Brake

Not Equipped

Lead

0.4724 in.12 mm

Stroke

5.91 in.150 mm

Drive Method

Ball Screw

Max. Speed

23.62 in/s600 mm/s

Thrust

16 lb70 N

Push Force

22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)  

Max. Horizontal Transportable Mass

~33 lb (when external guide is used)  ~15 kg (when external guide is used)  

Resolution

0.0004 in.0.01 mm

Repetitive Positioning Accuracy

±0.0008 in.±0.02 mm

Controller Included

Yes

Components

EZCM4D015A [Actuator] ESMC-A2 [Controller]

RoHS Compliant

Yes

Safety Standards

CE

Insulation Resistance (Actuator)

100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

100 MΩ or more when 500 VDC megger is applied between the following:
I/O connector - Main power supply terminal, Motor Connector, Battery Connector
Control power supply terminal - Main power supply terminal, Motor connector, Battery connector
PE - Main power supply terminal, Motor connector, Battery connector

Dielectric Strength (Actuator)

Sufficient to withstand the following for 1 minute:
Motor case - motor/Sensor windings 1.0 kVAC 50 Hz

Dielectric Strength (Controller)

Sufficient to withstand the following for 1 minute:
Signal I/O, Control power supply - Main power supply 1.8 kVAC
Signal I/O, Control power supply - Motor output 1.8 kVAC
Signal I/O, Control power supply - Battery input 1.8 kVAC
PE - Main power supply 1.5 kVAC
PE - Motor output 1.5 kVAC
PE - Battery input 1.5 kVAC

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

CE Marking

Low Voltage Directives
EMC Directives

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved