This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Outer Diameter (in)

0.472

Length (in)

0.73

Shaft Hole Diameter 1 (in)

0.1969

Shaft Hole Diameter 2 (in)

0.1875

Nominal Torque (lb-in)

1.75

Moment of Inertia (oz-in2)

0.0055

Permissible End Play (in)

± 0.011

RoHS Compliant

No

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved