This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Outer Diameter (in)

0.63

Length (in)

0.91

Shaft Hole Diameter 1 (in)

0.1969

Shaft Hole Diameter 2 (in)

0.25

Nominal Torque (lb-in)

2.6

Moment of Inertia (oz-in2)

0.022

Permissible End Play (in)

± 0.015

RoHS Compliant

No

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved