This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Outer Diameter (in)

1.26

Length (in)

1.61

Shaft Hole Diameter 1 (in)

0.25

Shaft Hole Diameter 2 (in)

0.3125

Nominal Torque (lb-in)

17.5

Moment of Inertia (oz-in2)

0.66

Permissible End Play (in)

± 0.019

RoHS Compliant

No

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved