This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

Available to Ship1 This product has been discontinued, please contact your local sales office for a replacement.

Specifications

Product Line

Oriental Motor®

Motor Type

AC Motor

Motor Frame Size

2.36 in. sq.

Output Power

6 W (1/125 HP)

Power Supply

Single-Phase 110/115 VAC

Frequency (Hz)

60

Gear Ratio (X:1)

12.5 :1

Shaft/Gear Type

Parallel Shaft Gearhead

Permissible Torque (1200 r/min) (lb-in)

4.5

Variable Speed Range (r/min)

7.2 ~ 128

Permissible Load Inertia

53.125 oz-in2

Speed Control Method (Select one of the following)

Panel mounted potentiometer

Number of Speed Settings

1

Instantaneous Stop

No

Multi-Axes Control

No

Alarm Output

No

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

4.75

Components

2GN12.5KA (Gearhead) USP206-1U (Control Unit) USM206-401W (Motor)

RoHS Compliant

No

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame.

Dielectric Strength

[Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 2.3 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute.

Insulation Class

[Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

[Motor] IP20 [Control Unit] IP10
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved