This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Product Line

Oriental Motor®

Motor Type

AC Motor

Motor Frame Size

3.54 in. sq.

Output Power

90 W (1/8 HP)

Power Supply

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Shaft/Gear Type

Round Shaft (No Gearhead)

Permissible Torque (1200 r/min) (lb-in)

6.438

Variable Speed Range (r/min)

90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]

Permissible Load Inertia

6 oz-in2

Speed Control Method (Select one of the following)

Panel mounted potentiometer

Number of Speed Settings

1

Instantaneous Stop

No

Multi-Axes Control

No

Alarm Output

No

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

4.75

Components

USM590-002W (Motor) USP590-2E (Control Unit)

RoHS Compliant

No

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame.

Dielectric Strength

[Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 3.0 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute.

Insulation Class

[Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

[Motor] IP40 [Control Unit] IP10

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved