Fan Kits
NOTE: |
- *Denotes Specifications for Fan Unit. |
Fan Type |
- Centrifugal Blower |
Impeller Diameter* |
- 3.15 in.80 mm |
Power Supply* |
- 48 VDC |
Current (A) |
- 0.50 |
Function |
- Pulse Sensor |
Speed (r/min)* |
- 2600 |
Max. Air Flow* |
- 51.2 CFM 1.45 m3/min |
Max. Static Pressure* |
- 0.786 inH2O 196 Pa |
Noise Level* |
- 51 dB (A) |
Components |
-
MBD8-48S (Fan Unit) PAS4B (Mounting Bracket) FLB8 (Filter) M5 x 20 mm (0.79 in.) (Mounting Screws) |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]) |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
List Price |
-
$119.00 |