This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

VEXTA®

Motor Type

Brushless DC Motor

Motor Frame Size

1.65 in. sq.

Output Power

15 W (1/50 HP)

Power Supply

24 VDC

Gear Ratio (X:1)

10 :1

Shaft/Gear Type

Parallel Shaft Gearhead

Rated Torque (lb-in)

3.90

Variable Speed Range (r/min)

10 ~ 300

Permissible Load Inertia

9.30 oz-in2

Type

Lead Wire

Components

AXHD15K (Driver) AXHM015K-10 (Gearmotor)

RoHS Compliant

No

Safety Standards

UL CSA CE

CE Marking

EMC Directives

Control System

Any one of the following methods: 1. By built in potentiometer (1 piece) 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC)

Insulation Class

Class E [248ºF (120ºC)]

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. [Driver] 100 MΩ or more when 500 VDC megger between the power supply input terminal and the frame after 1 minute continuous operation under normal ambient temperature and humidity.

Dielectric Strength

[Motor] Sufficient to withstand 0.5 kVAC at 50 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. [Driver] Sufficient to withstand 0.5 kVAC at 50 Hz applied between the power supply input terminal and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) 14ºF ~ 122ºF (-10ºC ~ 50ºC) for 100/200 VAC, nonfreezing [Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

85% maximum (noncondensing)

Operating Atmosphere

No corrosive gases or dust

Degree of Protection

[Motor] IP40 [Driver] IP00

Features

Speed Control Method (Select one of the following)

Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

2

Multi-Speed Setting Method

Switching between 2 speeds
One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).

Instantaneous Stop

Yes

Multi-Axes Control

Yes

Alarm Output

Yes

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

2

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved