This item has been discontinued. Please contact our technical support team for a replacement.

Product Line Update

Product Line Update

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

Brushless DC Motor

Motor Frame Size

3.54 in.90 mm

Output Power

120 W (1/6 HP)

Power Supply

Single-Phase 200-240 VAC

Rated Input Current

2.0 A

Shaft/Gear Type

Round Shaft (No Gearhead)

Output Shaft Diameter

12 mm

Rated Torque

3.5 lb-in0.4 N·m

Electromagnetic Brake

Not Equipped

Control Module Included

No

Variable Speed Range (r/min)

100 ~ 4000

Rotor Inertia

3.30 oz-in2

Permissible Overhung Load

0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 38 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 170 N

Permissible Thrust Load

The permissible thrust load should not be greater than half the motor mass.

Position Control Mode

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

20.40

Components

BLEM512-A (Motor) BLED12C (Driver)

RoHS Compliant

Yes

Safety Standards

UL CSA CE

CE Marking

Low Voltage Directives EMC Directives

Thermal Class

CSA standards: 105 (A), EN standards: 120 (E) UL

Insulation Resistance (Motor)

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

85% or less, noncondensing

Operating Atmosphere

No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

[Driver] IP20 [Motor] IP65

Degree of Protection (Motor)

IP65

Speed Control Features

Speed Control Method (Select one of the following)

Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

2

Multi-Speed Setting Method

1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)

Instantaneous Stop

Yes

Multi-Axes Control

Yes

Alarm Output

Yes

Speed-Torque


 

Dimensions


 

 

Product Number


 

System


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved