Motor Type |
- 2-Phase Full/Half-step |
Motor Frame Size |
- 1.65 in. sq. |
Power Supply |
- 24/36 VDC |
Gear Ratio (X:1) |
- 18 :1 |
Shaft/Gear Type |
- SH Geared |
Type |
- Standard |
Shaft |
- Single |
Step Angle |
- 0.10 ° |
Maximum Holding Torque (lb-in) |
- 7 |
Permissible Speed Range (r/min) |
- 0 ~ 100 |
Rotor Inertia (oz-in2) |
- 0.191 oz-in2 |
Components |
- CSD2109-T (Driver) PK243A1A-SG18 (Motor) |
RoHS Compliant |
- Yes |
Insulation Resistance |
- [Motor] 100 MΩ under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing. |
Dielectric Strength |
- [Motor] Sufficient to withstand 0.5 kV, 60 Hz applied between the motor coils and casing for 1 minute, under normal temperature and humidity. |
Insulation Class |
- [Motor] Class B [266ºF (130ºC)] |
Ambient Temperature Range |
- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 122ºF (-10º ~ 50ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |
Temperature Rise |
- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, two phases energized). |