Available to Ship1 | Up to 10 pcs as of 6:30am EST Estimated Ship: 05/09/2025 |
Frame Size |
- 7.87 in200 mm |
Power Supply |
- AC Input |
Shaft |
- Single |
Electromagnetic Brake |
- Equipped |
Output Table Supporting Bearing |
- Cross-Roller Bearing |
Permissible Torque |
- 440 lb-in50 N·m |
Inertia |
- 955280x10-7 kg·m²5200 oz-in² |
Permissible Speed Range (r/min) |
- 110 |
Gear Ratio (X:1) |
- 18 :1 |
Max. Holding Torque |
- 177 lb-in20 N·m |
Resolution |
- 18000 P/R (0.02º) |
Repetitive Positioning Accuracy (arc sec) |
- ±15 arc sec (±0.004º) |
Lost Motion |
- 2 sec (0.033°) |
Angular Transmission Accuracy |
- 2 sec (0.033º) |
Permissible Thrust Load |
- 4000 N900 lb |
Permissible Moment Load |
- 100 N·m880 lb-in |
Runout of Output Table Surface |
- 0.02 mm0 in. |
Runout of Output Table Inner (Outer) Diameter |
- 0.030 mm0 in. |
Parallelism of Output Table |
- 0.05 mm0 in. |
Degree of Protection |
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 |
Insulation Class |
- 130 (B) |
Insulation Resistance (Actuator) |
- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Electromagnetic Brake Windings (for brake type) |
Dielectric Strength (Actuator) |
- No abnormality is found with the following application for 1 minute: Electromagnetic Brake Windings 1.5 kV, 50 Hz or 60 Hz |
Ambient Temperature (Actuator) |
-
0 ~ +50ºC (+32 ~ 122ºF)(non-freezing) 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached) |
Ambient Humidity |
- 85% max. (non-condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |
Safety Standards |
- CE |
RoHS Compliant |
- Yes |
|
|
|