Please contact technical support for the replacement option. This part number is scheduled to be discontinued.

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

AZ Series with Absolute Sensor

Actuator Frame Size

28 mm

Drive Method

Precision Ball Screw

Type

Rod Type with Guide

Guide

Equipped

Cable Direction

Up

Mount

Not Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Not Equipped

Ball Screw Cover

Not Equipped

Lead

2.5 mm

Stroke

30 mm

Max. Vertical Transportable Mass

2 kg

Max. Horizontal Transportable Mass

0.2 kg

Max. Speed

100 mm/s

Max. Thrust Force

20 N

Max. Holding Force

20 N

Repetitive Positioning Accuracy

±0.005 mm

Lost Motion

0.02 mm max.

Minimum Travel Amount

0.001 mm

Maximum Load Moment

MP: 0.15 N·m
MY: 0.15 N·m
MR: 0.1 N·m  

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved