Hypoid gearing in these gear reducers are up to 80% more efficient than traditional worm gears and provide better wear properties and longer life. Mounting screws not included.
Unit of Measure
Lead Time1 Up to 5 pcs as of 6:30am EST Estimated Ship: 05/01/2025

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Brother Gearmotors

Mount

Flange Mount

Input Flange

NEMA 56C

Input Power

1/2 HP

Shaft/Gear Type

Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft Diameter

1-1/4 in.

Output Shaft Speed (1800 r/min input)

360

Maximum Input Speed

3600

Torque (1800 r/min input)

81 lb-in

Torque at Maximum Input Speed (3600 r/min)

54 lb-in

Overhung Load (OHL)

342 lbs

Type (Brother)

F3

Frame (Brother)

30
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved