Hypoid gearing in these gear reducers are up to 80% more efficient than traditional worm gears and provide better wear properties and longer life. Mounting screws not included.
Unit of Measure
Lead Time1 Up to 5 pcs as of 6:30am EST Estimated Ship: 05/09/2025
This Item cannot be cancelled or returned.

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Brother Gearmotors

Mount

Flange Mount

Input Flange

NEMA 56C

Input Power

1 HP

Shaft/Gear Type

Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft Diameter

1-1/4 in.

Output Shaft Speed (1800 r/min input)

360

Maximum Input Speed

3600

Torque (1800 r/min input)

159 lb-in

Torque at Maximum Input Speed (3600 r/min)

106 lb-in

Overhung Load (OHL)

441 lbs

Type (Brother)

F3

Frame (Brother)

35
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved