This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Product Line

LIMO™

Motor Type

Motorized Cylinder

Power Supply

24 VDC

Type

Basic

Electromagnetic Brake

Not Equipped

Max Speed (mm/s)

300

Max Thrust Force (N)

45 [100 mm/s]
40 [200 mm/s]
23 [300 mm/s]

Push Force (N)

45

Resolution (mm)

0.015

Stroke (mm)

50

Controller

Incremental

Components

EZMC36I (Controller) EZC4-05 (Cylinder)

RoHS Compliant

No

Safety Standards

CE

Insulation Resistance

100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case.

Dielectric Strength

Sufficient to withstand 0.5 kV, 50Hz for one minute between the Windings and Case.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

CE Marking

EMC Directives

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved