NOTE: |
- *Denotes Specifications for Fan Unit. |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 6.77 in172 mm |
Thickness |
- 2.01 in.51 mm |
Function |
- Pulse Sensor |
Type |
- Lead Wire |
Power Supply* |
- 24 VDC |
Current* |
- 0.7 A |
Speed (r/min)* |
- 3200 |
Max. Air Flow* |
- 212 CFM 6 m3/min |
Max. Static Pressure* |
- 0.549 inH2O 137 Pa |
Noise Level* |
- 47 db (A) |
Components |
-
MDS1751-24S (Fan Unit) FG17D (Finger Guard) M4 x 70 mm (2.76 in.) (Mounting Screws) |
RoHS Compliant |
- Yes |
Safety Standards |
- DEMCO UL CE |
CE Marking |
- EMC Directives |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 9ºF (5ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm Type |
- Pulse Sensor |
Output Pulse |
- Two pulses per fan revolution |
Output Mode |
- Open-collector output |
Output Condition |
-
![]() Loading zoom Output Conditions |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current Ic: 10 mA max. |
Circuit Connection |
-
![]() Loading zoom Circuit Connection |