This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Product Line

ORIX®

Fan Type

Enclosure Fan

Cover Type

Slit Metal Plate (IP4X)

Enclosure Dimensions

11.18 in. (W) X 11.18 in. (H)  284 mm (W) X 284 mm (H)  

Frame Size

7.09 in180 mm

Thickness

3.54 in.90 mm

Power Supply

Single-Phase 200/230 VAC

Frequency

60 Hz

Current

0.5 A

Degree of Protection

IP4X

Air Flow Direction

Suction Type

Speed (r/min)

3350

Max. Air Flow

282 CFM  8 m³/min  

Max. Static Pressure

0.8 inH2O  200 Pa  

Noise Level

61 db (A)

RoHS Compliant

Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (noncondensing)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved