Torque motors have a high starting torque and torque that decreases as speed increases and varies with the voltage applied to the motor, allowing easy speed control simply by changing the voltage of the power supply.

Unit of Measure
Lead Time1 Contact your local sales office for more information

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

Torque

Frame Size

2.36 in60 mm

Output Power

3 W (1/250 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Current

0.215 A [220 VAC, 60 Hz] 0.22 A [220 VAC, 50 Hz] 0.23 A [230 VAC, 60 Hz] 0.24 A [230 VAC, 50 Hz]

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft

Imperial

Output Shaft Diameter

5/16 in.

Starting Torque

2.51 lb-in  0.28 N·m  

Torque at Max Output

1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]  

Speed at Max Output (rpm)

150 [50 Hz] 180 [ 60 Hz]

Permissible Overhung Load

0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N

Permissible Thrust Load

6.7 lb30 N

RoHS Compliant

Yes

Safety Standards

UL CSA CCC CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 80ºC (144ºF) or less measured by the resistance change method after rated motor operation under normal ambient temperature and humidity.

Insulation Class

Class B (266°F [130°C])

Overheat Protection

Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 194°F ± 27°F (90°C ± 15°C)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP20
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved