This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

2.36 in. sq.

Output Power

30 W (1/25 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

20 :1

Electromagnetic Brake

Equipped

RoHS Compliant

No

Safety Standards

UL CSA EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved