This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Product Line

ORIX®

Fan Type

Cooling Module

Module Dimensions

6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)  

Power Supply

Single-Phase 220/230 VAC

Frequency

50 Hz60 Hz

Current

0.11 A

Degree of Protection

IP43

Dust-Removal Ratio

48% (Air velocity 2.0 m/s)

Air Flow Direction

Exhaust

Speed (r/min)

2300 [220 VAC, 50 Hz]
2400 [230 VAC, 50 Hz]
2500 [230 VAC, 60 Hz]

Max. Air Flow

26.5 CFM [220 VAC, 50 Hz]
26.8 CFM [230 VAC, 50 Hz]
29.3 CFM [230 VAC, 60 Hz]  
0.75 m3/min [220 VAC, 50 Hz]
0.76 m3/min [230 VAC, 50 Hz]
0.83 m3/min [230 VAC, 60 Hz]  

Max. Static Pressure

0.225 inH2O [220 VAC, 50 Hz]
0.233 inH2O [230 VAC, 50 Hz]
0.245 inH2O [230 VAC, 60 Hz]  
56 Pa [220 VAC, 50 Hz]
58 Pa [230 VAC, 50 Hz]
61 Pa [230 VAC, 60 Hz]  

Noise Level

37 dB (A) [220 VAC, 50 Hz]
38 dB (A) [230 VAC, 50 Hz]
41 dB (A) [230 VAC, 60 Hz]

RoHS Compliant

Yes

Safety Standards

UL CSA JET EN CE

CE Marking

Low Voltage Directive

Insulation Resistance

100 MΩ or more when 500 VDC is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized under normal operation at the rated voltage and frequency.

Insulation Class

UL, CSA: Class A (221ºF [105ºC]), Class E (248ºF [120ºC])

Overheat Protection

Impedance Protected

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (Non-condensing)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved