This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Motor Type

Compact Linear Actuator

Actuator Frame Size

1.1 in.28 mm

Drive Method

Ground Ball Screw

Power Supply

24 VDC

Current

0.7 A

Type

Standard

Guide

Not Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Equipped

Actuator Connection Type

Lead Wire

Lead Wires

5

Driver Included

Yes

Max. Vertical Transportable Mass

6.60 lb3 kg

Max. Speed

0.94 in/s24 mm/s

Max. Thrust Force

6.70 lb30 N

Max. Holding Force

6.70 lb30 N

Resolution

0.000079 in.0.002 mm

Lead

0.039 in.1 mm

Stroke

1.18 in.30 mm

Components

DRL28PB1-03N (Actuator) CRD5107P (Driver)

RoHS Compliant

Yes

Safety Standards

UL CSA CE

Insulation Resistance

[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

[Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved