Linear gearheads with rack-and-pinion mechanism for use with our AC motors.
  • Rack-and-pinion mechanism easily produces linear motion such as pressing and reversing
  • Compatible motor required:
  • Reversible and Electromagnetic Brake Motors available

Linear Gearheads

Unit of Measure

Lead Time

Available to Ship1 Contact your local sales office for more information

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

LIMO™

Basic Speed (inch/s)

2.36

Rack Stroke (inch)

3.94

Max. Permissible Overhung Load (lb.)

12.3

Linear Direction

Horizontal

RoHS Compliant

No

List Price


$241.00
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
    A newer version of this product is available, contact your local sales office for more information.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved