This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Drive Method

Ball Screw

Actuator Frame Size

2.3 in. (W) x 2.36 in. (H)  58.4 mm (W) x 60 mm (H)  

Power Input

DC

Electromagnetic Brake

Equipped

Motor Location

Straight Type

Table Orientation

X-axis Table

Traveling Parallelism

0.0012 in.0.03 mm

Dynamic Permissible Moment

MP: 144.3 lb-in
MY: 42.5 lb-in
MR: 132.8 lb-in  
MP: 16.3 N·m
MY: 4.8 N·m
MR: 15 N·m  

Static Permissible Moment

MP: 516 lb-in
MY: 141.6 lb-in
MR: 471.7 lb-in  
MP: 58.3 N·m
MY: 16 N·m
MR: 53.3 N·m  

Lead

0.47 in.12 mm

Max. Speed

23.62 in/s600 mm/s

Max. Horizontal Transportable Mass

33.07 lb15 kg

Max. Vertical Transportable Mass

15.43 lb7 kg

Thrust

15.74 lb70 N

Push Force

22.48 lb100 N

Resolution

100 ~ 10000 P/R

Repetitive Positioning Accuracy

0.0008 in.0.02 mm

Stroke

1.97 in.50 mm

RoHS Compliant

Yes

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved