Product Line Updates
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Centrifugal Fan / Blower |
Impeller Diameter |
- 1.97 in.50 mm |
Power Supply |
- Single-Phase 100/110/115 VAC |
Current (A) |
-
0.11 [100 VAC, 50 Hz, 110/115 VAC, 60 Hz] 0.10 [100 VAC, 60 Hz] |
Speed (r/min) |
-
2600 [100 VAC, 50 Hz] 3000 [100 VAC, 60 Hz] 3200 [110/115 VAC, 60 Hz] |
Max. Air Flow |
-
7.41 CFM [100 VAC, 50 Hz] 8.47 CFM [100 VAC, 60 Hz] 8.83 CFM [110/115 VAC, 60 Hz] 0.21 m3/min [100 VAC, 50 Hz] 0.24 m3/min [100 VAC, 60 Hz] 0.25 m3/min [110/115 VAC, 60 Hz] |
Max. Static Pressure |
-
0.149 inH2O [100 VAC, 50 Hz] 0.213 inH2O [100 VAC, 60 Hz] 0.221 inH2O [110/115 VAC, 60 Hz] 37 Pa [100 VAC, 50 Hz] 53 Pa [100 VAC, 60 Hz] 55 Pa [110/115 VAC, 60 Hz] |
Noise Level |
-
33 dB (A) [100 VAC, 50 Hz] 37 dB (A) [100 VAC, 60 Hz] 38 dB (A) [110/115 VAC, 60 Hz] |
Fan Kit |
- Fan Only |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|