Fan Kit
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 1.97 in.50 mm |
Power Supply |
- Single-Phase 200/220/230 VAC |
Current (A) |
-
0.09 [200 VAC, 50 Hz, 220/230 VAC, 60 Hz] 0.10 [230 VAC, 60 Hz] 0.08 [200 VAC, 60 Hz] |
Speed (r/min) |
-
2650 [200 VAC, 50 Hz] 2750 [230 VAC, 50 Hz] 3200 [200 VAC, 60 Hz] 3300 [220/230 VAC, 60 Hz] |
Max. Air Flow |
-
7.77 CFM [200 VAC, 50 Hz] 8.12 CFM [230 VAC, 50 Hz] 9.53 CFM [200/220/230 VAC, 60 Hz] 0.22 m3/min [200 VAC, 50 Hz] 0.23 m3/min [230 VAC, 50 Hz] 0.27 m3/min [200/220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.153 inH2O [200 VAC, 50 Hz] 0.16 inH2O [230 VAC, 50 Hz] 0.233 inH2O [200 VAC, 60 Hz] 0.241 inH2O [220/230 VAC, 60 Hz] 38 Pa [200 VAC, 50 Hz] 40 Pa [230 VAC, 50 Hz] 58 Pa [200 VAC, 60 Hz] 60 Pa [220/230 VAC, 60 Hz] |
Noise Level |
-
33 dB (A) [200/230 VAC, 50 Hz] 38 dB (A) [200/220/230 VAC, 60 Hz] |
Components |
-
MB520-D (Fan Unit) PAS2B (Mounting Bracket) M4 x 10 mm (0.39 in.) (Mounting Screws) |
Fan Kit |
- Fan, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|