Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Centrifugal Fan / Blower |
Impeller Diameter |
- 3.15 in.80 mm |
Power Supply |
- 24 VDC |
Current (A) |
- 0.70 |
Speed (r/min) |
- 2600 |
Max. Air Flow |
- 51.2 CFM 1.45 m3/min |
Max. Static Pressure |
- 0.786 inH2O 196 Pa |
Noise Level |
- 51 dB (A) |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]) |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
List Price |
-
$93.00 |
Output Type |
- Open-collector output |
Alarm Type |
- Pulse Sensor |
Output Pulse |
- Two pulses per fan revolution |
Output Condition |
- Output Conditions - [output9.jpg] |
Output Condition |
-
![]() Loading zoom Output Conditions |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current Ic: 10 mA max. |
Circuit Connection |
-
![]() Loading zoom Circuit Connection |