Each component can be purchased individually. The package item number is scheduled to be discontinued. Please contact our technical support team for a replacement.

Fan Kits

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Fan Type

Centrifugal Blower

Impeller Diameter

3.15 in.80 mm

Power Supply

24 VDC

Current (A)

0.70

Speed (r/min)

2600

Max. Air Flow

51.2 CFM  1.45 m3/min  

Max. Static Pressure

0.786 inH2O  196 Pa  

Noise Level

51 dB (A)

RoHS Compliant

Yes

Insulation Resistance

10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC])

Overheat Protection

Built-in Overheat Protection Circuit

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (noncondensing)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved