Fan Type |
- Axial Fan |
Frame Size |
- 3.15 in80 mm |
Thickness |
- 0.98 in.25 mm |
Function |
- Stall Alarm - Electronic |
Power Supply |
- 24 VDC |
Connection Type |
- Lead Wire |
Current (A) |
- 0.09 |
Speed (r/min) |
- 3000 |
Max. Air Flow |
- 37.4 CFM 1.06 m3/min |
Max. Static Pressure |
- 0.157 inH2O 39.2 Pa |
Noise Level |
- 32 db (A) |
Fan Kit |
- Fan Only |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CSA |
CE Marking |
- EMC Directives |
Alarm Type |
- Electronic |
Alarm Activation Speed |
- When locked |
Output Mode |
- Open-collector output |
Output Condition |
-
Operation: L level (Internal transistor ON) When locked: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum applied voltage: 27.6 VDC max. Maximum current: 5 mA max. |
Delay Function |
- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second. |
Circuit Connection |
-
Circuit Connection |
|
|
|
|