Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Cross Flow |
Frame Size |
- 3.54 in90 mm |
Impeller Length |
- 11.81 in.300 mm |
Motor Mount |
- Right |
Power Supply |
- 24 VDC |
Current |
- 1.0 A |
Function |
- Low Speed Alarm |
Speed (r/min) |
- 2100 |
Max. Air Flow |
- 184 CFM 5.2 m3/min |
Max. Static Pressure |
- 0.333 inH2O 83 Pa |
Noise Level |
- 60 db (A) |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]) |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Output Type |
- PhotoMOS relay output |
Alarm Activation Speed |
- 1300 ± 400 r/min |
Output Condition |
-
Normal operation: ON (closed) Alarm output: OFF (open) |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current: 30 mA max. |
Delay Function |
-
Built-in starting delay time: 10 sec. max. (The alarm function starts monitoring within 10 seconds after the power is turned on.) |
Circuit Connection |
-
![]() Loading zoom |