Compatible Motors (sold separately)
Compatible Motors (sold separately)
Product Line |
- VEXTA® |
Motor Type |
- Closed Loop |
Motor Frame Size |
- 2.36 in. sq. |
Power Input |
- AC |
Gear Ratio (X:1) |
- 10 :1 |
Shaft/Gear Type |
- TH Geared |
Shaft |
- Single |
Electromagnetic Brake |
- Not Equipped |
Resolution (Resolution Setting: 1000 P/R) |
- 0.036 °/Pulse |
Rotor Inertia (oz-in2) |
- 2.20 oz-in2 |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Class |
- Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC) |
Insulation Resistance |
- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings. |
Dielectric Strength |
- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz. |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |