Available to Ship1 | - This product has been discontinued, please contact your local sales office for a replacement. |
Product Line |
- VEXTA® |
Motor Type |
- Closed Loop |
Motor Frame Size |
- 2.36 in. sq. |
Power Supply |
- Single-Phase 100-115 VAC |
Type |
- Standard |
Gear Ratio (X:1) |
- 25 :1 |
Shaft/Gear Type |
- PN Geared |
Electromagnetic Brake |
- Equipped |
Maximum Holding Torque (lb-in) |
- 70 |
Permissible Speed Range (r/min) |
- 0 ~ 120 |
Rotor Inertia (oz-in2) |
- 3.1 oz-in2 |
Components |
- ASD24B-AP (Driver) ASM66MA-N25 (Motor) |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Resistance |
- [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings and frame-electromagnetic brake windings. [Driver] 100 MΩ when measured by a 500 VDC megger between the frame-power supply input terminal and I/O-Power supply input terminal. |
Insulation Class |
- [Motor] Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC) |
Dielectric Strength (Motor) |
- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz, Frame-Electromagnetic brake windings 1.0kV 50 or 60 Hz |
Dielectric Strength (Driver) |
- Sufficient to withstand for 1 min. - Frame-Power supply input terminal 1.5 kV 50 or 60 Hz, I/O-Power supply input terminal 1.8 kV 50 or 60 Hz |
Ambient Temperature Range |
- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |
Resolution Setting: 1000 P/R |
- 0.0144 °/Pulse |