Product Line |
- Oriental Motor® |
Motor Type |
- Induction |
Frame Size |
- 3.15 in80 mm |
Output Power |
- 30 W (1/25 HP) |
Voltage (VAC) |
- Three-Phase 220/230/240 VAC |
Frequency (Hz) |
- 60 50 |
Current |
-
0.23 A [220 VAC, 50 Hz] 0.24 A [230 VAC, 50 Hz] 0.25 A [240 VAC, 50 Hz] 0.20 A [60 Hz] |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Shaft/Gear Type |
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead |
Gear Ratio (X:1) |
- 50 :1 |
Output Shaft Diameter |
- 12 mm |
Rated Torque |
- 41 lb-in [60 Hz] 49 lb-in [50 Hz] 4.7 N·m [60 Hz] 5.6 N·m [50 Hz] |
Starting Torque |
- 39 lb-in [60 Hz] 60 lb-in [50 Hz] |
Starting Torque |
- 4.5 N·m [60 Hz] 6.8 N·m [50 Hz] |
Rated Speed (rpm) |
- 30 [50 Hz] 36 [60 Hz] |
Permissible Load Inertia |
- Instantaneous Stop = 4600 oz-in²13700 oz-in²Instantaneous Stop = 833 x 10-4 kg·m²2500 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 179 lb0.79 in. from Shaft End = 153 lb10 mm from Shaft End = 799 N20 mm from Shaft End = 682 N |
Permissible Thrust Load |
- 50 lb226 N |
Components |
- 4IK30VKEST [Motor] 4H50S [Gearhead] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CCC CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- A gearhead or equivalent heat sink [7.87 x 7.87 in. (200 x 200 mm), 0.20 in. (5 mm) thick, material aluminum] is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after |
Thermal Class |
- 130 (B) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP66 |
|
|
|