This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Frame Size

3.35 in85 mm

Power Supply

Three-Phase 200-230 VAC

Shaft

Single

Electromagnetic Brake

Not Equipped

Output Table Supporting Bearing

Cross-Roller Bearing

Permissible Torque

24 lb-in2.80 N·m

Inertia

22092x10-7 kg·m²121 oz-in²

Permissible Speed (r/min)

200

Gear Ratio (X:1)

18 :1

Max. Holding Torque

15.90 lb-in1.8 N·m

Resolution

9000 P/R (0.04 ±/step), 18000 P/R (0.02 ±/step), 90000 P/R (0.004 ±/step), 180000 P/R (0.002 ±/step)

Frequency

50/60 Hz

Input Current

1.0 A

Control Power Supply

24 VDC ±5% 0.5 A

Repetitive Positioning Accuracy (arc sec)

±15 arc sec (±0.004º)

Lost Motion

2 sec (0.033°)

Angular Transmission Accuracy

4 sec (0.067º)

Permissible Thrust Load

500 N112 lb

Permissible Moment Load

10 N·m88 lb-in

Runout of Output Table Surface

0.02 mm0 in.

Runout of Output Table Inner (Outer) Diameter

0.02 mm0 in.

Parallelism of Output Table

0.03 mm0 in.

Degree of Protection

[Actuator] IP40 (IP20 for motor connector) [Driver] IP20

Insulation Class

130 (B)

Insulation Resistance (Actuator)

100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor and Sensor Windings

Dielectric Strength (Actuator)

No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

0 ~ +50ºC (+32 ~ 122ºF)(non-freezing)
0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached)

Ambient Temperature (Driver)

0 ~ +50ºC (+32 ~ +122ºF) (non-freezing)

Ambient Humidity

85% max. (non-condensing)

Operating Atmosphere

Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

CE

RoHS Compliant

Yes

Components

DGM85R-ARAC (Actuator) LSD-S (Driver)

Driver Specifications

Max Input Pulse Frequency (Position Control)

Line driver output by programmable controller: 500 kHz (When the pulse duty is 50%)
Open-collector output by programmable controller when general-purpose cable (sold separately) is used: 250 kHz (When the pulse duty is 50%)

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved