This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Lead Time

Lead Time1 This product has been discontinued, please contact your local sales office for more information

Specifications

Product Line

Oriental Motor®

Motor Type

Induction

Frame Size

3.15 in80 mm

Output Power

25 W (1/30 HP)

Voltage (VAC)

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Current

0.22 A

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

5 :1

Output Shaft Diameter

5/8 in.

Type

Terminal Box

Rated Torque

6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]  0.77 N·m [60 Hz]  0.92 N·m [50 Hz]  

Rated Speed (rpm)

300 [50 Hz] 360 [60 Hz]

Permissible Load Inertia

42.50 oz-in²7.75 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N

Permissible Thrust Load

22 lb100 N

Components

4GV5A [Gearhead] 4IK25GV-UCT [Motor]

RoHS Compliant

Yes

Safety Standards

UL CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Thermal Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14°F ~ 104°F (-10°C ~ 40°C) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP65 (exclusing the installation surface)
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved