Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Frame Size |
- 6.45 in163.83 mm |
Mount |
- Flange Mount |
Output Power |
- 1 HP |
Voltage (VAC) |
- Three-Phase 208/230 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 25 :1 |
Output Shaft Diameter |
- 1-1/8 in. |
Rated Torque |
- 832 lb-in 94 N·m |
Rated Speed (rpm) |
- 72 |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class F |
Degree of Protection |
- IP44 |
Return Policy |
- This product non-cancelable, non-returnable. |
Full Load [nmotor] |
-
1740 RPM (208 V) 1750 RPM (230 V) 1750 RPM (460 V) |
Full Load Current [Imotor] |
-
2.9 A (208 V) 2.8 A (230 V) 1.4 A (460 V) |
Starting Current [Istart] |
-
18.3 A (208 V) 19.6 A (230 V) 10.2 A (460 V) |
Start Torque [Tstart] |
-
69.2 lb-in (208 V) 83.4 lb-in (230 V) 85.2 lb-in (460 V) 7.82 N·m (208 V) 9.42 N·m (230 V) 9.63 N·m (460 V) |
Starts per Minute |
- 10 |
Brake Type |
- Power-Off Activated, Spring Close |
Static Friction Torque |
- 65 lb-in7.34 N·m |
Brake Power Supply |
- 200 VAC |
Power Consumption |
- 33 W |
Type (Brother) |
- G3 |
Frame (Brother) |
- 28 |