Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- VEXTA® |
Motor Type |
- 2-Phase |
Motor Frame Size |
- 2.22 in. sq. |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Holding Torque |
- Bipolar (Series) 68 oz-inUnipolar 55 oz-in |
Type |
- Standard |
Connection Type |
- Bipolar (Series) Unipolar |
Lead Wires |
- 6 |
Current per Phase (A/phase) |
- 2.1 [Bipolar (Series)] 3 [Unipolar] |
Encoder |
- Equipped |
Shaft |
- Single |
Voltage (VDC) |
-
2.6 [Bipolar (Series)] 1.9 [Unipolar] |
Resistance (Ω/phase) |
-
1.26 [Bipolar (Series)] 0.63 [Unipolar] |
Inductance (mH/phase) |
-
2.4 [Bipolar (Series)] 0.6 [Unipolar] |
Step Angle |
- 1.8 ° |
Rotor Inertia (oz-in2) |
- 0.66 oz-in2 |
RoHS Compliant |
- Yes |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
Insulation Class |
- Class B [266ºF (130ºC)] |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-Condensing) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
Step Accuracy |
- ±3 arc minutes (±0.05º) |
Encoder Type |
- Incremental |
Encoder Resolution (P/R) |
- 200 |
Output |
- 2-Channel A, B |
Input Current (mA) |
- 17 (Typ.) |
Input Voltage (V) |
- 5 ±10% |
Output Type |
- TTL |
Output Voltage (Low) |
- 0.4 volts @ 3.2 mA (Max.) |
Output Voltage (High) |
- 2.4 volts @ -40 µA (Min.) |
Response Frequency (kHz) |
- 100 (Max.) |