The US series combines a control unit and an AC speed control motor. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Easy connection
  • Easy operation
Unit of Measure

Lead Time

Available to Ship1 Contact your local sales office for more information

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

Oriental Motor®

Motor Type

AC Motor

Frame Size

2.36 in60 mm

Output Power

6 W (1/125 HP)

Power Supply

Single-Phase 220/230 VAC

Frequency (Hz)

60 50

Current

0.13 A

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

7.5 :1

Output Shaft Diameter

5/16 in.

Permissible Torque

2.5 lb-in [50 Hz]  2.6 lb-in [60 Hz]  0.29 N·m [50 Hz]  0.3 N·m [60 Hz]  

Variable Speed Range (r/min)

12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz]

Permissible Load Inertia

19.13 oz-in²3.4875 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N

Permissible Thrust Load

6.7 lb30 N

Max. Extension Length (m)

4.75

Components

USP206-2E2 (Control Unit) USM206-402W2 (Motor) 2GN7.5SA (Gearhead)

RoHS Compliant

Yes

Safety Standards

UL CSA CCC EN CE

CE Marking

Low Voltage Directives EMC Directive

Insulation Resistance

[Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC megger is applied between all the pins and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

[Control Unit] Sufficient to withstand 3.0 kV at 60 Hz applied between all the pins and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Insulation Class

[Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (Non-condensing)

Degree of Protection

[Motor] IP20 [Control Unit] IP10

Features

Speed Control Method (Select one of the following)

Panel mounted potentiometer

Number of Speed Settings

1

Instantaneous Stop

No

Multi-Axes Control

No

Alarm Output

No

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No
  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved