| Available to Ship1 | - This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in.60 mm |
Output Power |
- 30 W (1/25 HP) |
Power Supply |
- Single-Phase 100-120 VAC |
Rated Input Current |
- 1.3 A |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 30 :1 |
Output Shaft Diameter |
- 10 mm |
Rated Torque |
- 23 lb-in2.6 N·m |
Electromagnetic Brake |
- Equipped |
Control Module Included |
- No |
Variable Speed Range (r/min) |
- 3.3 ~ 133 |
Rotor Inertia |
- 0.48 oz-in2 |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N |
Permissible Thrust Load |
- 9 lb40 N |
Position Control Mode |
- No |
Vertical Drive (Gravitational Operation) |
- Yes |
Max. Extension Length (m) |
- 20.40 |
Components |
- BLED3AM-R (Driver) BLEM23M2-GFS (Motor) GFS2G30 (Gearhead) |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
CE Marking |
- Low Voltage Directives EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- CSA standards: 105 (A), EN standards: 120 (E) |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% or less, noncondensing |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Driver] IP20 [Motor] IP65 |
Degree of Protection (Motor) |
- IP65 |
Brake Type |
- Active when the power is off, automatically controlled by the driver |
Static Friction Torque |
- 14.2 oz-in |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 |
Multi-Speed Setting Method |
- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC or 0 ~ 10 VDC). Default is 0 ~ 5 VDC. |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Alarm Output |
- Yes |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 based Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.) |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers) |
Connection Type |
- Up to 31 units can be connected to one programmable controller (master equipment). |