Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.

ORIX Fans

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 2.05 in52 mm

Thickness

- 0.39 in.15 mm

Type

- S Type (Standard)

Power Supply

- 12 VDC

Current

- 0.08 A

Function

- None

Connection Type

- Lead Wire

Fan Speed Type

- Standard Speed

Speed (r/min)

- 6300

Max. Air Flow

- 14.1 CFM  0.4 m3/min  

Max. Static Pressure

- 0.237 inH2O  59 Pa  

Noise Level

- 32 dB (A)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- TUV UL

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity

Overheat Protection

- Equipped with a built-in burnout protection circuit

Ambient Temperature Range

- -4ºF ~ 158ºF (-20ºC ~ 70ºC)

Ambient Humidity

- 20 to 85% non-condensing


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.