These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
- DC Input
- Frame sizes 2.05 in (52 mm)
- Maximum airflow up to 14.1 CFM (0.4 m3/min)
- Alarm types available
Clear
Filter
Type
- S Type (Standard)
- A Type (with Alarm)
Power Supply
- 12 VDC
- 24 VDC
Function
- Stall Alarm - Electronic
- None
Connection Type
- Lead Wire
Fan Speed Type
- Standard Speed
Item # |
Frame Size |
Type |
Power Supply |
Function |
Connection Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MDS515-24 | - 2.05 in52 mm | - S Type (Standard) | - 24 VDC | - None | - Lead Wire | - Standard Speed | - 6300 | - 14.1 CFM0.4 m³/min | - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |
| MDA515-24L | - 2.05 in52 mm | - A Type (with Alarm) | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - | - 6300 | - 14.1 CFM0.4 m³/min | - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |
| MDS515-12 | - 2.05 in52 mm | - S Type (Standard) | - 12 VDC | - None | - Lead Wire | - Standard Speed | - 6300 | - 14.1 CFM0.4 m³/min | - 0.237 inH2O59 Pa | $34.00 |
Add To Cart
Request Quote |