Replacement is available. This part number is scheduled to be discontinued. Please contact technical support.

Enclosure Fan Packages

Unit of Measure
Lead Time1 - Contact your local sales office for more information

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Enclosure Fan

Cover Type

- Finger Guard (IP2X)

Enclosure Dimensions

- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)  

Frame Size

- 4.69 in119 mm

Thickness

- 1 in.25.40 mm

Power Supply

- 24 VDC

Current

- 0.26 A

Degree of Protection

- IP2X

Air Flow Direction

- Exhaust Type

Speed (r/min)

- 2950

Max. Air Flow

- 77.6 CFM  2.2 m³/min  

Max. Static Pressure

- 0.176 inH2O  44 Pa  

Noise Level

- 49 dB (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- IEC UL CSA CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 

nbsp;


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved